See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TLV2242IDR


Dual Micropower, 2.5-V, RRIO, Single Supply Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.60
10 - 24 $ 2.23
25 - 99 $ 2.20
100 - 249 $ 1.79
250 - 499 $ 1.76
500 - 749 $ 1.48
750 - 999 $ 1.22
1000 - 9999 $ 1.01

Adjust your quantity during checkout

Texas Instruments TLV2242IDR

The TLV224x family of single-supply operational amplifiers offers very low supply current of only 1 uA per channel.

The low supply current is coupled with extremely low input bias currents enabling them to be used with mega- resistors making them ideal for portable, long active life, applications. DC accuracy is ensured with a low typical offset voltage as low as 600 uV, CMRR of 100 dB, and minimum open loop gain of 100 V/mV at 2.7 V.

The maximum recommended supply voltage is as high as 12 V and ensured operation down to 2.5 V, with electrical characteristics specified at 2.7 V, 5 V and 12 V. The 2.5-V operation makes it compatible with Li-Ion battery-powered systems and many micropower microcontrollers available today including TI's MSP430. View datasheet
View product folder

Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00