See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.63
10 - 24 $ 1.46
25 - 99 $ 1.36
100 - 249 $ 1.18
250 - 499 $ 1.09
500 - 749 $ 0.92
750 - 999 $ 0.75
1000 - 9999 $ 0.69
  View datasheet for TLV2333IDR View product folder for TLV2333IDR

Adjust your quantity during checkout

TLV2333IDR-350 kHz, Low-Noise, RRIO, CMOS Operational Amplifier for Cost-Sensitive Systems

The TLVx333 series of CMOS operational amplifiers offer precision performance at a very competitive price. These devices are members of the zero-drift family of amplifiers that uses a proprietary auto-calibration technique to simultaneously provide low offset voltage (15 µV, max) and near-zero drift over time and temperature at only 28 µA (max) of quiescent current. The TLVx333 family features rail-to-rail input and output in addition to near-flat 1/f noise, making this amplifier ideal for many applications and much easier to design into a system. These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V).

The TLV333 (single version) is available in the SC70-5, SOT23-5, and SOIC-8 packages. The TLV2333 (dual version) is offered in VSSOP-8 and SOIC-8 packages. The TLV4333 is offered in the standard SOIC-14 and TSSOP-14 packages. All versions are specified for operation from –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
TPS5430DDA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00