See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.77
10 - 24 $ 0.69
25 - 99 $ 0.64
100 - 249 $ 0.55
250 - 499 $ 0.51
500 - 749 $ 0.41
750 - 999 $ 0.33
1000 - 9999 $ 0.29
  View datasheet for TLV2361IDBVR View product folder for TLV2361IDBVR

Adjust your quantity during checkout

TLV2361IDBVR-Single High-Performance, Low-Voltage Operational Amplifier

The TLV236x devices are high-performance dual operational amplifiers built using an original Texas Instruments bipolar process. These devices can be operated at a very low supply voltage (±1 V), while maintaining a wide output swing. The TLV236x devices offer a dramatically improved dynamic range of signal conditioning in low-voltage systems. The TLV236x devices also provide higher performance than other general-purpose operational amplifiers by combining higher unity-gain bandwidth and faster slew rate. With their low distortion and low-noise performance, these devices are well suited for audio applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00