See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.45
10 - 24 $ 1.29
25 - 99 $ 1.20
100 - 249 $ 1.02
250 - 499 $ 0.94
500 - 749 $ 0.77
750 - 999 $ 0.62
1000 - 9999 $ 0.55
  View datasheet for TLV2369IDGKR View product folder for TLV2369IDGKR

Adjust your quantity during checkout

TLV2369IDGKR-800-nA, 1.8-V, Rail-to-Rail I/O Op Amp with Zero-Crossover Distortion for Cost-Sensitive Application

The TLV369 family of single and dual operational amplifiers represents a cost-optimized generation of 1.8-V nanopower amplifiers.

With the zero-crossover distortion circuitry, these amplifiers feature high linearity over the full common-mode input range with no crossover distortion, enabling true rail-to-rail input and operating from a 1.8-V to 5.5-V single supply. The family is also compatible with industry-standard nominal voltages of 3.0 V, 3.3 V, and 5.0 V.

The TLV369 (single version) is offered in a 5-pin SC70 package. The TLV2369 (dual version) comes in 8-pin VSSOP and SOIC packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00