See datasheet for actual packaging/pinout drawings


Package | PIN:

PW | 16


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


550-uA/Channel 3-MHz RRIO Op Amp with Shutdown

TI Store Price:

1 - 9 $ 2.18
10 - 24 $ 1.88
25 - 99 $ 1.85
100 - 249 $ 1.50
250 - 499 $ 1.48
500 - 749 $ 1.24
750 - 999 $ 1.03
1000 - 9999 $ 0.85

Adjust your quantity during checkout

Texas Instruments TLV2375IPWR

The TLV237x single-supply operational amplifiers provide rail-to-rail input and output capability. The TLV237x takes the minimum operating supply voltage down to 2.7 V over the extended industrial temperature range while adding the rail-to-rail output swing feature. The TLV237x also provides 3-MHz bandwidth from only 550 µA. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from (±8-V supplies down to ±1.35 V) a variety of rechargeable cells.

The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an ideal alternative for the TLC227x in battery-powered applications. The rail-to-rail input stage further increases its versatility. The TLV237x is the seventh member of a rapidly growing number of RRIO products available from TI, and it is the first to allow operation up to 16-V rails with good ac performance.

All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.

The 2.7-V operation makes the TLV237x compatible with Li-Ion powered systems and the operating supply voltage range of many micro-power microcontrollers available today including TI’s MSP430.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00