See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TLV2452ID


Dual Micropower Rail-To-Rail Input/Output Op Amp

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.99
10 - 24 $ 2.57
25 - 99 $ 2.53
100 - 249 $ 2.06
250 - 499 $ 2.03
500 - 749 $ 1.70
750 - 999 $ 1.40
1000 - 9999 $ 1.17

Adjust your quantity during checkout

Texas Instruments TLV2452ID

The TLV245x is a family of rail-to-rail input/output operational amplifiers that sets a new performance point for supply current and ac performance. These devices consume a mere 23 µA/channel while offering 220 kHz of gain-bandwidth product, much higher than competitive devices with similar supply current levels. Along with increased ac performance, the amplifier provides high output drive capability, solving a major shortcoming of older micropower rail-to-rail input/output operational amplifiers. The TLV245x can swing to within 250 mV of each supply rail while driving a 2.5-mA load. Both the inputs and outputs swing rail-to-rail for increased dynamic range in low-voltage applications. This performance makes the TLV245x family ideal for portable medical equipment, patient monitoring systems, and data acquisition circuits.

Three members of the family (TLV2450/3/5) offer a shutdown terminal for conserving battery life in portable applications. During shutdown, the outputs are placed in a high-impedance state and the amplifier consumes only 16 nA/channel. The family is fully specified at 3 V and 5 V across an expanded industrial temperature range (–40°C to 125°C). The singles and duals are available in the SOT23 and MSOP packages, while the quads are available in TSSOP. The TLV2450 offers an amplifier with shutdown functionality all in a 6-pin SOT23 package, making it perfect for high density circuits.

View datasheet
View product folder
Order SummaryEdit >
LMG34XX-BB-EVM (1)$199.00
LMG3410-HB-EVM (1)$249.00
Subtotal: $448.00
Shipping & Handling: -
Total (USD): $448.00