See datasheet for actual packaging/pinout drawings


Package | PIN:

D | 8


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Single, Low Power, Rail-to-Rail Input/Output Operational Amplifier w/Shutdown

TI Store Price:

1 - 9 $ 1.88
10 - 24 $ 1.61
25 - 99 $ 1.59
100 - 249 $ 1.29
250 - 499 $ 1.27
500 - 749 $ 1.07
750 - 999 $ 0.88
1000 - 9999 $ 0.73

Adjust your quantity during checkout

Texas Instruments TLV2460IDR

The TLV246x is a family of low-power rail-to-rail input/output operational amplifiers specifically designed for portable applications. The input common-mode voltage range extends beyond the supply rails for maximum dynamic range in low-voltage systems. The amplifier output has rail-to-rail performance with high-output-drive capability, solving one of the limitations of older rail-to-rail input/output operational amplifiers. This rail-to-rail dynamic range and high output drive make the TLV246x ideal for buffering analog-to-digital converters.

The operational amplifier has 6.4 MHz of bandwidth and 1.6 V/µs of slew rate with only 500 µA of supply current, providing good ac performance with low power consumption. Three members of the family offer a shutdown terminal, which places the amplifier in an ultralow supply current mode (IDD = 0.3 µA/ch). While in shutdown, the operational-amplifier output is placed in a high-impedance state. DC applications are also well served with an input noise voltage of 11 nV/Hz and input offset voltage of 100 µV.

This family is available in the low-profile SOT23, MSOP, and TSSOP packages. The TLV2460 is the first rail-to-rail input/output operational amplifier with shutdown available in the 6-pin SOT23, making it perfect for high-density circuits. The family is specified over an expanded temperature range (TA = –40°C to 125°C) for use in industrial control and automotive systems, and over the military temperature range (TA = –55°C to 125°C) for use in military systems.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00