See datasheet for actual packaging/pinout drawings

Package | PIN:

DGN | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.12
10 - 24 $ 1.90
25 - 99 $ 1.76
100 - 249 $ 1.54
250 - 499 $ 1.42
500 - 749 $ 1.19
750 - 999 $ 0.98
1000 - 9999 $ 0.89
  View datasheet for TLV2472CDGNR View product folder for TLV2472CDGNR

Adjust your quantity during checkout

TLV2472CDGNR-Dual Low-Power Rail-to-Rail Input/Output Op Amp

The TLV247x is a family of CMOS rail-to-rail input/ output operational amplifiers that establishes a new performance point for supply current versus ac performance. These devices consume just 600µA/channel while offering 2.8MHz of gain-bandwidth product. Along with increased ac performance, the amplifier provides high output drive capability, solving a major shortcoming of older micropower operational amplifiers. The TLV247x can swing to within 180mV of each supply rail while driving a 10mA load. For non-RRO applications, the TLV247x can supply ±35mA at 500mV off the rail. Both the inputs and outputs swing rail-to-rail for increased dynamic range in low-voltage applications. This performance makes the TLV247x family ideal for sensor interface, portable medical equipment, and other data acquisition circuits.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00