See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.09
10 - 24 $ 2.79
25 - 99 $ 2.59
100 - 249 $ 2.27
250 - 499 $ 2.13
500 - 749 $ 1.81
750 - 999 $ 1.53
1000 - 9999 $ 1.46
  View datasheet for TLV2474QPWPRQ1 View product folder for TLV2474QPWPRQ1

Adjust your quantity during checkout

TLV2474QPWPRQ1-Automotive 600-uA/Ch 2.8-MHz Rail-to-Rail Input/Output High-Drive Operational Amplifier

The TLV247x is a family of CMOS rail-to-rail input/output operational amplifiers that establishes a new performance point for supply current versus ac performance. These devices consume just 600 µA/channel while offering 2.8 MHz of gain-bandwidth product. Along with increased ac performance, the amplifier provides high output drive capability, solving a major shortcoming of older micropower operational amplifiers. The TLV247x can swing to within 180 mV of each supply rail while driving a 10-mA load. For non-RRO applications, the TLV247x can supply ±35 mA at 500 mV off the rail. Both the inputs and outputs swing rail-to-rail for increased dynamic range in low-voltage applications. This performance makes the TLV247x family ideal for sensor interface, portable medical equipment, and other data acquisition circuits.

The family is fully specified at 3 V and 5 V across the automotive temperature range (–40°C to 125°C).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00