See datasheet for actual packaging/pinout drawings


Package | PIN:

DBV | 5


ECO Plan:

Green (RoHS & no Sb/Br)


Single LinCMOS™ Rail-To-Rail uPower Operational Amplifier

TI Store Price:

1 - 9 $ 1.53
10 - 24 $ 1.32
25 - 99 $ 1.27
100 - 249 $ 0.97
250 - 499 $ 0.96
500 - 749 $ 0.81
750 - 999 $ 0.65
1000 - 9999 $ 0.52

Adjust your quantity during checkout

Texas Instruments TLV2711IDBVT

The TLV2711 is a single low-voltage operational amplifier available in the SOT-23 package. It consumes only 11 uA (typ) of supply current and is ideal for battery-power applications. Looking at Figure 1, the TLV2711 has a 3-V noise level of 21nV/Hz\ at 1 kHz; five times lower than competitive SOT-23 micropower solutions. The device exhibits rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLV2711 is fully characterized at 3 V and 5 V and is optimized for low-voltage applications.

The TLV2711, exhibiting high input impedance and low noise, is excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. Because of the micropower dissipation levels combined with 3-V operation, these devices work well in hand-held monitoring and remote-sensing applications. In addition, the rail-to-rail output feature with single or split supplies makes this family a great choice when interfacing with analog-to-digital converters (ADCs).

With a total area of 5.6mm2, the SOT-23 package only requires one-third the board space of the standard 8-pin SOIC package. This ultra-small package allows designers to place single amplifiers very close to the signal source, minimizing noise pick-up from long PCB traces. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00