The TLV276x single supply operational amplifiers provide 500 kHz bandwidth from only 20 µA while operating
down to 1.8 V over the industrial temperature range. The maximum recommended supply voltage is 3.6 V, which
allows the devices to be operated from (.1.8 V supplies down to .0.9 V) two AA or AAA cells. The devices
have been characterized at 1.8 V (end of life of 2 AA(A) cells) and at 2.4 V (nominal voltage of 2 NiCd/NiMH
cells). The TLV276x have rail-to-rail input and output capability which is a necessity at 1.8 V.
The low supply current is coupled with extremely low input bias currents enabling them to be used with
mega-ohm resistors. Low shutdown current of only 10 nA make these devices ideal for low frequency
measurement applications desiring long active battery life.
All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP,
and quads in the TSSOP package.
View datasheet View product folder