See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TLV2775IDR


Quad 2.7-V High-Slew-Rate Rail-to-Rail Output Operational Amplifier w/Shutdown

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.32
10 - 24 $ 2.99
25 - 99 $ 2.78
100 - 249 $ 2.44
250 - 499 $ 2.29
500 - 749 $ 1.94
750 - 999 $ 1.64
1000 - 9999 $ 1.57

Adjust your quantity during checkout

Texas Instruments TLV2775IDR

The TLV277x CMOS operational amplifier family combines high slew rate and bandwidth, rail-to-rail output swing, high output drive, and excellent dc precision. The device provides 10.5 V/µs of slew rate and 5.1 MHz of bandwidth while only consuming 1 mA of supply current per channel. This ac performance is much higher than current competitive CMOS amplifiers. The rail-to-rail output swing and high output drive make these devices a good choice for driving the analog input or reference of analog-to-digital converters. These devices also have low distortion while driving a 600- load for use in telecom systems.

These amplifiers have a 360-µV input offset voltage, a 17 nV/Hz input noise voltage, and a 2-pA input bias current for measurement, medical, and industrial applications. The TLV277x family is also specified across an extended temperature range (–40°C to 125°C), making it useful for automotive systems, and the military temperature range (–55°C to 125°C), for military systems.

These devices operate from a 2.5-V to 5.5-V single supply voltage and are characterized at 2.7 V and 5 V. The single-supply operation and low power consumption make these devices a good solution for portable applications. The following table lists the packages available.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00