See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TLV2783CDR


Dual 1.8V RRIO, 8MHz Amplifier with Shutdown

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.45
10 - 24 $ 3.08
25 - 99 $ 2.77
100 - 249 $ 2.53
250 - 499 $ 2.28
500 - 749 $ 1.95
750 - 999 $ 1.66
1000 - 9999 $ 1.40

Adjust your quantity during checkout

Texas Instruments TLV2783CDR

The TLV278x single supply operational amplifiers provide rail-to-rail input and output capability. The TLV278x takes the minimum operating supply voltage down to 1.8 V over the extended industrial temperature range (–40°C to 125°C) while adding the rail-to-rail output swing feature. The TLV278x also provides 8 MHz bandwidth from only 650 µA of supply current. The maximum recommended supply voltage is 3.6 V, which allows the devices to be operated from (±1.8 V supplies down to ±0.9 V) two rechargable cells.

The combination of wide bandwidth, low noise, and low distortion makes it ideal for high speed and high resolution data converter applications.

All members are available in PDIP, SOIC, and the newer, smaller SOT-23 (singles), MSOP (duals), and TSSOP (quads).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00