See datasheet for actual packaging/pinout drawings

Package | PIN:

DCK | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.42
10 - 24 $ 2.17
25 - 99 $ 2.02
100 - 249 $ 1.76
250 - 499 $ 1.62
500 - 749 $ 1.36
750 - 999 $ 1.12
1000 - 9999 $ 1.02
  View datasheet for TLV3011AIDCKT View product folder for TLV3011AIDCKT

Adjust your quantity during checkout

TLV3011AIDCKT-Low Power Open Drain Output Comparator with Voltage Reference

The TLV3011 is a low-power, open-drain output comparator;the TLV3012 is a push-pull output comparator. Both feature an uncommitted on-chip voltage reference. Both have 5µA (max) quiescent current, input common-mode range 200mV beyond the supply rails, and single-supply operation from 1.8V to 5.5V. The integrated 1.242V series voltage reference offers low 100ppm/°C (max) drift, is stable with up to 10nF capacitive load, and can provide up to 0.5mA (typ) of output current.

The TLV3011 and TLV3012 are available in the tiny SOT23-6 package for the most space-conservative designs. It is also available in the SC70 package for even greater board area savings. Both versions are specified for the temperature range of –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00