See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 6

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.30
10 - 24 $ 4.77
25 - 99 $ 4.44
100 - 249 $ 3.89
250 - 499 $ 3.65
500 - 749 $ 3.10
750 - 999 $ 2.62
1000 - 9999 $ 2.50
  View datasheet for TLV3011AMDBVREP View product folder for TLV3011AMDBVREP

Adjust your quantity during checkout

TLV3011AMDBVREP-Enhanced Product Nanopower 1.8V Sot23 Comparator With Voltage Reference

The TLV3011 and TLV3012 are low-power, open-drain output comparators. The devices feature an uncommitted on-chip voltage reference, have 5-µA(max) quiescent current, input common-mode range 200 mV beyond the supply rails, and single-supply operation from 1.8 V to 5.5 V. The integrated 1.242-V series voltage reference offers low 100-ppm/°C (max) drift, is stable with up to 10-nF capacitive load, and can provide up to 0.5 mA (typ) of output current.

The TLV3011 and TLV3012 are available in the tiny SOT23-6 package for space-conservative designs. The devices are specified for the temperature range of -55°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00