See datasheet for actual packaging/pinout drawings

Package | PIN:

DCK | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.49
10 - 24 $ 2.23
25 - 99 $ 2.07
100 - 249 $ 1.80
250 - 499 $ 1.66
500 - 749 $ 1.40
750 - 999 $ 1.15
1000 - 9999 $ 1.05
  View datasheet for TLV3012AQDCKRQ1 View product folder for TLV3012AQDCKRQ1

Adjust your quantity during checkout

TLV3012AQDCKRQ1-Automotive Nanopower, 1.8V, SOT23 Push-Pull Comparator with Voltage Reference

The TLV3011-Q1 is a low-power, open-drain output comparator. The TLV3012A-Q1 is a push-pull output comparator. Both feature an uncommitted on-chip voltage reference, have 5-µA (max) quiescent current, input common-mode range 200 mV beyond the supply rails, and single-supply operation from 1.8 V to 5.5 V. The integrated 1.242-V series voltage reference offers low 100-ppm/°C (max) drift, is stable with up to 10-nF capacitive load, and can provide up to 0.5 mA (typ) of output current.

The TLV3012A-Q1 is available in the SC-70 package. The devices are specified for the temperature range of –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00