See datasheet for actual packaging/pinout drawings

Package | PIN:

DCK | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.67
10 - 24 $ 0.59
25 - 99 $ 0.54
100 - 249 $ 0.46
250 - 499 $ 0.41
500 - 749 $ 0.32
750 - 999 $ 0.25
1000 - 9999 $ 0.21
  View datasheet for TLV313QDCKRQ1 View product folder for TLV313QDCKRQ1

Adjust your quantity during checkout

TLV313QDCKRQ1-Low-Power, Rail-to-Rail In/Out, Op Amp

The TLV313-Q1 single-channel operational amplifier combines low power consumption with good performance. This makes the device designed for a wide range of applications, such as infotainment, engine control units, automotive lighting and more. The device features rail-to-rail input and output (RRIO) swings, low quiescent current (65 µA, typical), wide bandwidth (1 MHz) and very low noise (26 nV/√Hz at 1 kHz), making the device attractive for a variety of battery-powered applications that require a good balance between cost and performance. Further, low-input-bias current enables the device to be used in applications with megaohm source impedances.

The robust design of the TLV313-Q1 device provides ease-of-use to the circuit designer: unity-gain stability with capacitive loads of up to 100 pF, integrated RFI/EMI rejection filter, no phase reversal in overdrive conditions, and high electrostatic discharge (ESD) protection (4-kV HBM).

The device is optimized for operation at voltages as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V), and is specified over the extended temperature range of
–40°C to +125°C.

The single-channel TLV313-Q1 device is available in a SC70-5 package..

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00