See datasheet for actual packaging/pinout drawings

Package | PIN:

PBS | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.30
10 - 24 $ 6.56
25 - 99 $ 6.13
100 - 249 $ 5.50
250 - 499 $ 5.13
500 - 749 $ 4.46
750 - 999 $ 3.86
1000 - 9999 $ 3.79
  View datasheet for TLV320AIC1103PBSR View product folder for TLV320AIC1103PBSR

Adjust your quantity during checkout

TLV320AIC1103PBSR-Programmable PCM Codec With Microphone Amps & Speaker Driver

The PCM codec is designed to perform transmit encoding analog/digital (A/D) conversion, receive decoding digital/analog (D/A) conversion, and transmit and receive filtering for voice-band communications systems. The device operates in either the 15-bit linear or 8-bit companded (u-law or A-Law) mode, which is selectable through the I2C interface. The PCM codec generates its own internal clocks from a 2.048-MHz master clock input.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00