See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

ZQE | 80

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TLV320AIC1103ZQER


Programmable PCM Codec With Microphone Amps & Speaker Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.81
10 - 24 $ 6.21
25 - 99 $ 5.60
100 - 249 $ 5.15
250 - 499 $ 4.69
500 - 749 $ 4.06
750 - 999 $ 3.51
1000 - 9999 $ 3.44

Adjust your quantity during checkout

Texas Instruments TLV320AIC1103ZQER

The PCM codec is designed to perform transmit encoding analog/digital (A/D) conversion, receive decoding digital/analog (D/A) conversion, and transmit and receive filtering for voice-band communications systems. The device operates in either the 15-bit linear or 8-bit companded (u-law or A-Law) mode, which is selectable through the I2C interface. The PCM codec generates its own internal clocks from a 2.048-MHz master clock input.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00