See datasheet for actual packaging/pinout drawings

Package | PIN:

ZQE | 80

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.00
10 - 24 $ 6.30
25 - 99 $ 5.88
100 - 249 $ 5.28
250 - 499 $ 4.93
500 - 749 $ 4.29
750 - 999 $ 3.71
1000 - 9999 $ 3.63
  View datasheet for TLV320AIC1110ZQER View product folder for TLV320AIC1110ZQER

Adjust your quantity during checkout

TLV320AIC1110ZQER-Programmable PCM Codec With Microphone Amps & Speaker Driver

The TLV320AIC1110 provides extended gain and attenuation flexibility for transmit, receive, and sidetone paths. A differential earphone output is capable of driving speaker loads as low as 8 for use in speaker phone applications. The single tone function on the TLV320AIC1110 generates a single tone output of up to 8 kHz. The resolution of the DTMF tone is also selectable to 7.8125 Hz, 15.625 Hz, or 31.25 Hz through the interface control. The analog switch provides more control capabilities for voice-band audio processor (PCM codec).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00