See datasheet for actual packaging/pinout drawings

Package | PIN:

RGZ | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.83
10 - 24 $ 7.04
25 - 99 $ 6.58
100 - 249 $ 5.90
250 - 499 $ 5.51
500 - 749 $ 4.79
750 - 999 $ 4.15
1000 - 9999 $ 4.06
  View datasheet for TLV320AIC29IRGZT View product folder for TLV320AIC29IRGZT

Adjust your quantity during checkout

TLV320AIC29IRGZT-Low-Power Mono ADC/Stereo DAC With 6 Audio Inputs and HP/Speaker Amplifier

The TLV320AIC29 is a low-power, high-performance audio codec with 16/20/24/32-bit 95-dB stereo playback, mono record functionality at up to 48 ksps. Two microphone inputs include independent programmable bias voltages, built-in pre-amps, and hardware automatic gain control, with single-ended or fully-differential signal input capabilities.

The stereo 16- headphones at 19 mW with a 3.3-V analog supply level.

The AIC29 offers a 12-bit measurement ADC and internal reference voltage. It includes an on-chip temperature sensor capable of reading 0.3°C resolution, as well as a battery measurement input capable of reading battery voltages up to 6 V, while operating at an analog supply as low as 3 V. The AIC29 is available in a 48-lead 7 x 7 mm QFN package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00