See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

TLV320AIC3107EVM-K-TLV320AIC3107 Evaluation Module (EVM) and USB Motherboard

The TLV320AIC3107EVM-K is a combination of two boards the TLV320AIC3107EVM and a USB-MODEVM to allow operation with personal computers. The TLV320AIC3107EVM is an EVM manufactured in Texas Instruments modular EVM form factor. This evaluation module (EVM) is a complete stereo audio codec with several inputs and outputs, extensive audio routing, mixing, and effects capabilities. The modular form factor allows direct evaluation of the TLV320AIC3107 device, a low power stereo audio codec with integrated mono Class-D amplifier. The modular EVM is also compatible with the 56KINTERFACE and HPA-MCUINTERFACE boards from Texas Instruments and third party boards that support TI's modular EVM system.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00