See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

TLV320AIC3109EVM-K-TLV320AIC3109-Q1 Evaluation Module and USB Motherboard

TLV320AIC3109EVM-K is a complete development kit used to evaluate, control, and configure the TLV320AIC3109-Q1 device. TLV320AIC3109-Q1 is a mono audio codec that features several inputs and outputs, extensive audio routing, mixing, and effect capabilities. 

TLV320AIC3109EVM-K is a combination of two boards - the TLV320AIC3109EVM evaluation module and the USB-MODEVM motherboard. Power, control, and audio data from a host computer are provided via USB from USB-MODEVM to TLV320AIC3109EVM. Connection points for control, analog, and digital signals are available in the TLV320AIC3109EVM, allowing advanced operation, accessible debugging options, and simple integration with external systems for prototyping.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00