TLV320AIC3111EVM-K TLV320AIC3111 Evaluation Module angled board image

TLV320AIC3111EVM-K

TLV320AIC3111 Evaluation Module

Pricing

Qty Price
+

Features for the TLV320AIC3111EVM-K

  • Full-featured evaluation board for the TLV320AIC3111 stereo audio codec.
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation.
  • Onboard microphone for ADC evaluation.
  • Connection points for external control and digital audio signals for quick connection to other circuits/input devices.

Description for the TLV320AIC3111EVM-K

The TLV320AIC3111EVM-K is a complete evaluation/demonstration kit for the TLV320AIC3111 audio codec. The kit includes a TLV320AIC3111EVM, and a USB-based motherboard (USB-MODEVM). The TLV320AIC3111EVM-K software, the AIC3111 CS, is an intuitive, easy-to-use, powerful tool to learn, evaluate and control the TLV320AIC3111.

Software development for the TLV320AIC3111 is supported through TI's comprehensive PurePath Studio Development Environment. A powerful, easy-to-use tool designed specifically to simplify software development on the TLV320AIC3xxx miniDSP audio platform. The Graphical Development Environment includes a library of common audio functions that can be dragged-and-dropped into an audio signal flow and graphically connected together. The DSP code is assembled from the graphical signal flow.

The TLV320AIC3111EVM-K connects to a USB port of a PC. The USB interface provides power, control and streaming audio data to the EVM. The EVM has connections for external control signals, digital audio data and power for advanced operation.

Pricing

Qty Price
+