See datasheet for actual packaging/pinout drawings


Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments TLV320AIC3204EVM-K

The TLV320AIC3204EVM-K is a complete evaluation/demonstration kit for the TLV320AIC3204 audio codec. The kit includes a TLV320AIC3204EVM, and a USB-based motherboard called the USB-MODEVM Interface board. The TLV320AIC3204EVM-K software, the AIC3204 CS, is an intuitive, easy-to-use, powerful tool to learn, evaluate, and control the TLV320AIC3204. This tool was specifically designed to make learning the TLV320AIC3204 easy.

The TLV320AIC3204EVM-K is operational with one USB cable connection to a PC. The USB connection provides power, control, and streaming audio data to the EVM for reduced setup and configuration. The EVM also allows external control signals, audio data, and power for advanced operation, which allows prototyping and connection to the rest of the development or evaluation system.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00