See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $75.00
 

Adjust your quantity during checkout

TLV320AIC3254EVM-U-TLV320AIC3254 USB Evaluation Module

The TLV320AIC3254EVM-U is a USB Audio Device with programmable inputs and outputs, effects and extensive routing capabilities. It is a simple platform to evaluate the TLV320AIC3254 miniDSP Audio Codec. The TLV320AIC3254EVM-U software, the AIC3254EVM-U CS, is an intuitive, easy-to-use, powerful tool to learn, evaluate and control the TLV320AIC3254.

Software development for the TLV320AIC3254 is supported through TI's comprehensive PurePath Studio Development Environment. A powerful, easy-to-use tool designed specifically to simplify software development on the TLV320AIC3xxx miniDSP audio platform. The Graphical Development Environment includes a library of common audio functions that can be dragged-and-dropped into an audio signal flow and graphically connected together. The DSP code is assembled from the graphical signal flow.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00