Features for the TLV320AIC3256EVM-U
- Full-featured evaluation board for the TLV320AIC3256 stereo audio codec.
- USB connection to PC provides power, control, and streaming audio data for easy evaluation.
- Analog input and output jacks.
- Connection points for external control and digital audio signals for quick connection to other circuits/input devices.
Description for the TLV320AIC3256EVM-U
The TLV320AIC3256EVM-U is a complete evaluation/demonstration kit for the TLV320AIC3256 audio codec. The AIC3256 CS, is an intuitive, easy-to-use, powerful tool to learn, evaluate, and control the TLV320AIC3256. This tool was specifically designed to make learning the TLV320AIC3256 easy.
Software development for the TLV320AIC3256 is supported through TI's comprehensive PurePath Studio Development Environment. A powerful, easy-to-use tool designed specifically to simplify software development on the TLV320AIC3xxx miniDSP audio platform. The Graphical Development Environment consists of a library of common audio functions that can be dragged-and-dropped into an audio signal flow and graphically connected together. The DSP code can then be assembled from the graphical signal flow with the click of a mouse.
The TLV320AIC3256EVM-U is operational with one USB cable connection to a PC. The USB connection provides power, control, and streaming audio data to the EVM for reduced setup and configuration.