See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHB | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TLV320DAC3100IRHBR


Low-Power Stereo Audio DAC With Mono Class-D Speaker Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.02
10 - 24 $ 1.81
25 - 99 $ 1.69
100 - 249 $ 1.48
250 - 499 $ 1.39
500 - 749 $ 1.18
750 - 999 $ 1.00
1000 - 9999 $ 0.95

Adjust your quantity during checkout

Texas Instruments TLV320DAC3100IRHBR

The TLV320DAC3100 device is a low-power, highly integrated, high-performance stereo audio DAC with 24-bit stereo playback and digital audio processing blocks.

The device integrates headphone drivers and speaker drivers. The mono speaker driver can drive loads down to 4 Ω. The TLV320DAC3100 device has a suite of built-in processing blocks for digital audio processing. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left/right-justified) in master, slave, DSP, and TDM modes. Bass boost, treble, or EQ can be supported by the programmable digital signal-processing block. An on-chip PLL provides the high-speed clock needed by the digital signal-processing block. The volume level can be controlled either by pin control or by register control. The audio functions are controlled using the I2C serial bus.

The TLV320DAC3100 device has a programmable digital sine-wave generator and is available in a 32-pin VQFN package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00