TLV320DAC3101EVM-U TLV320DAC3101EVM-U Evaluation Module angled board image

TLV320DAC3101EVM-U

TLV320DAC3101EVM-U Evaluation Module

Pricing

Qty Price
+

Features for the TLV320DAC3101EVM-U

  • Full-featured evaluation module for the TLV320DAC3101 audio DAC.
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation.
  • Connection points for external control and digital audio signals for quick connection to other circuits/input devices.

Description for the TLV320DAC3101EVM-U

The TLV320DAC3101EVM-U (ACEV-1A) is a complete evaluation module for the TLV320DAC3101 audio DAC.

The EVM is supported by TI’s CodecControl software, a block-diagram based graphical user interface for TI audio codecs.

The TLV320DAC3101EVM-U connects to a USB port of a PC. The USB interface provides power, control and streaming audio data to the EVM. The EVM has connections for external control signals and digital audio data for advanced operation.

Pricing

Qty Price
+