See datasheet for actual packaging/pinout drawings


TLV320DAC3202 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TLV320DAC3202EVM

    The TLV320DAC3202 is a CMOS, monolithic, integrated circuit which includes stereo digital-to-analog converters, headset amplifiers, and power management support circuitry in small 20 pin wafer chip scale package(WCSP).
    The data converters use TI's enhanced multilevel architecture, which employs noise shaping and multilevel amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The device accepts several industry standard audio data formats with 16- to 24-bit data, left-justified, I2S, etc., providing easy interfacing to audio DSP and decoder devices. Sampling rates up to 48 kHz are supported. A full set of user-programmable functions is accessible through a standardized 2-wire I2C serial control port, which supports register write functions.
Order SummaryEdit >
ADS1271IPW (1)$0.00
LMP8350MA/NOPB (1)$0.00
TMS320C5532AZHH10 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00