See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TLV3494AIPWT


Quad Nanopower Push-Pull Output Comparator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.94
10 - 24 $ 3.54
25 - 99 $ 3.30
100 - 249 $ 2.89
250 - 499 $ 2.71
500 - 749 $ 2.30
750 - 999 $ 1.94
1000 - 9999 $ 1.86

Adjust your quantity during checkout

Texas Instruments TLV3494AIPWT

The TLV349x family of push-pull output comparators features a fast 6-µs response time and < 1.2-µA (maximum) nanopower capability, allowing operation from 1.8 V to 5.5 V. Input common-mode range beyond supply rails make the TLV349x an ideal choice for low-voltage applications.

Micro-sized packages provide options for portable and space-restricted applications. The single (TLV3491) is available in 5-pin SOT-23 and 8-pin SOIC packages. The dual (TLV3492) comes in 8-pin SOT-23 and SOIC packages. The quad (TLV3494) is available in both 14-pin TSSOP and SOIC packages.

The TLV349x is excellent for power-sensitive, low-voltage (two-cell) applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00