See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.94
10 - 24 $ 2.65
25 - 99 $ 2.47
100 - 249 $ 2.16
250 - 499 $ 2.03
500 - 749 $ 1.72
750 - 999 $ 1.45
1000 - 9999 $ 1.39
  View datasheet for TLV3501AID View product folder for TLV3501AID

Adjust your quantity during checkout

TLV3501AID-4.5ns, Rail-to-Rail, High Speed Comparator with Shutdown

The TLV350x family of push-pull output comparators feature a fast 4.5-ns propagation delay and operation from 2.7 V to 5.5 V. Beyond-the-rails input common-mode range makes it an ideal choice for low-voltage applications. The rail-to-rail output directly drives either CMOS or TTL logic.

Microsize packages provide options for portable and space-restricted applications. The single (TLV3501) is available in 6-pin SOT-23 and 8-pin SO packages. The dual (TLV3502) comes in the 8-pin SOT-23 and 8-pin SO packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00