See datasheet for actual packaging/pinout drawings

Package | PIN:

DCN | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.27
10 - 24 $ 3.84
25 - 99 $ 3.58
100 - 249 $ 3.14
250 - 499 $ 2.94
500 - 749 $ 2.50
750 - 999 $ 2.11
1000 - 9999 $ 2.01
  View datasheet for TLV3502AQDCNRQ1 View product folder for TLV3502AQDCNRQ1

Adjust your quantity during checkout

TLV3502AQDCNRQ1-Automotive 4.5ns Rail-to-Rail Comparator

The TLV3502-Q1 push-pull output comparators feature a fast 4.5-ns propagation delay and operation from 2.7 V to 5.5 V. Beyond-the-rails input common-mode range makes the device an ideal choice for low-voltage applications. The rail-to-rail output directly drives either CMOS or TTL logic.

A microsize package provides options for portable and space-restricted applications. The TLV3502-Q1 device is available in the SOT23-8 (DCN) package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00