See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.42
10 - 24 $ 2.17
25 - 99 $ 2.02
100 - 249 $ 1.76
250 - 499 $ 1.62
500 - 749 $ 1.36
750 - 999 $ 1.12
1000 - 9999 $ 1.02
  View datasheet for TLV3701QDBVREP View product folder for TLV3701QDBVREP

Adjust your quantity during checkout

TLV3701QDBVREP-Enhanced Product Nanopower Push-Pull Output Comparator

The TLV3701 is part of Texas Instruments’ first family of nanopower comparator with only 560 nA supply current, which make this device ideal for low power applications.

The TLV3701 has a minimum operating supply voltage of 2.7 V over the extended temperature range TA = –40°C to 125°C, while having an input common-mode range of –0.1 to VCC + 5 V. The low supply current makes it an ideal choice for battery powered portable applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an over-current condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device. This device is available in the small SOT-23 package. Other package options may be made available upon request.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00