See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.35
10 - 24 $ 1.21
25 - 99 $ 1.12
100 - 249 $ 0.98
250 - 499 $ 0.90
500 - 749 $ 0.76
750 - 999 $ 0.62
1000 - 9999 $ 0.57
  View datasheet for TLV3701QDBVRQ1 View product folder for TLV3701QDBVRQ1

Adjust your quantity during checkout

TLV3701QDBVRQ1-Automotive Single Nanopower Push-Pull Comparator

The TLV370x is Texas Instruments’ first family of nanopower comparators with only 560 nA per channel supply current, which make this device ideal for low power applications.

The TLV370x has a minimum operating supply voltage of 2.7 V over the extended temperature range
(TA = –40°C to 125°C), while having an input common-mode range of –0.1 to VCC + 5 V. The low supply current makes it an ideal choice for low power applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an over-current condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device.

Devices are available in SOIC with the singles in the small SOT-23 package. Other package options may be made available upon request.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00