See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TLV4112CD


High-Output-Drive Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.64
10 - 24 $ 2.27
25 - 99 $ 2.24
100 - 249 $ 1.82
250 - 499 $ 1.79
500 - 749 $ 1.50
750 - 999 $ 1.24
1000 - 9999 $ 1.03

Adjust your quantity during checkout

Texas Instruments TLV4112CD

The TLV411x single supply operational amplifiers provide output currents in excess of 300 mA at 5 V. This enables standard pin-out amplifiers to be used as high current buffers or in coil driver applications. The TLV4110 and TLV4113 come with a shutdown feature.

The TLV411x is available in the ultra small MSOP PowerPAD™ package, which offers the exceptional thermal impedance required for amplifiers delivering high current levels.

All TLV411x devices are offered in PDIP, SOIC (single and dual) and MSOP PowerPAD (dual).

View datasheet
View product folder
Order SummaryEdit >
OPT8241-CDK-EVM (1)$699.00
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $699.00
Shipping & Handling: -
Total (USD): $699.00