See datasheet for actual packaging/pinout drawings

Package | PIN:

LP | 3

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.58
10 - 24 $ 0.51
25 - 99 $ 0.47
100 - 249 $ 0.40
250 - 499 $ 0.36
500 - 749 $ 0.28
750 - 999 $ 0.21
1000 - 9999 $ 0.18
  View datasheet for TLV431ILP View product folder for TLV431ILP

Adjust your quantity during checkout

TLV431ILP-1.5% Accuracy Low-Voltage Adjustable Precision Shunt Regulator

The TLV431 device is a low-voltage 3-terminal adjustable voltage reference with specified thermal stability over applicable industrial and commercial temperature ranges. Output voltage can be set to any value between VREF (1.24 V) and 6 V with two external resistors (see the Parameter Measurement Information section). These devices operate from a lower voltage (1.24 V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLV431 device is an ideal voltage reference in isolated feedback circuits for 3-V to 3.3-V switching-mode power supplies. These devices have a typical output impedance of 0.25 Ω. Active output circuitry provides a very sharp turnon characteristic, making them excellent replacements for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00