See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YE | 20

Temp:

I (-40 to 85)

ECO Plan:

TBD

TLV5610IYE


2.7V to 5.5V, 12- And 10-Bit Octal DAC in Wafer Chip Scale Package

TI Store Price:

 
 
Qty.Price
1 - 9 $ 23.11
10 - 24 $ 21.06
25 - 99 $ 19.01
100 - 249 $ 17.46

Adjust your quantity during checkout

Texas Instruments TLV5610IYE

The TLV5610IYE and TLV5608IYE are pin compatible eight channel 12-/10-bit voltage output DACs each with a flexible serial interface. The serial interface allows glueless interface to TMS320 and SPI, QSPI, and Microwire serial ports. It is programmed with a 16-bit serial string containing 4 control and 12 data bits.

Additional features are a power-down mode, an LDAC\ input for simultaneous update of all eight DAC outputs, and a data output which can be used to cascade multiple devices.

The resistor string output voltage is buffered by a rail-to-rail output amplifier with a programmable settling time to allow the designer to optimize speed vs power dissipation. The buffered, high-impedance reference input can be connected to the supply voltage.

The TLV5610IYE and TLV5608IYE implemented with a CMOS process and are available in a 20-terminal WCS package. The TLV5610IYE and TLV5608IYE are characterized for operation from –40°C to 85°C in a wire-bonded small outline (SOIC) package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00