See datasheet for actual packaging/pinout drawings

Package | PIN:

YZ | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 16.72
10 - 24 $ 15.55
25 - 99 $ 15.01
100 - 249 $ 13.11
250 - 499 $ 12.48
500 - 749 $ 11.48
750 - 999 $ 10.22
1000 - 9999 $ 10.22
  View datasheet for TLV5610IYZR View product folder for TLV5610IYZR

Adjust your quantity during checkout

TLV5610IYZR-2.7V to 5.5V, 12-Bit Octal DAC in Wafer Chip Scale Package

The TLV5610IYZ is the lead-free version of the TLV5610IYE, an eight-channel, 12-bit, voltage output digital-to-analog converter (DAC) with a flexible serial interface. The serial interface allows glueless interface to TMS320 and SPI, QSPI™, and Microwire™ serial ports. It is programmed with a 16-bit serial string containing four control and 12 data bits.

Additional features include a power-down mode, an LDAC input for simultaneous update of all eight DAC outputs, and a data output that can be used to cascade multiple devices.

The resistor string output voltage is buffered by a rail-to-rail output amplifier with a programmable settling time to allow the designer to optimize speed versus power dissipation. The buffered, high-impedance reference input can be connected to the supply voltage.

The TLV5610IYZ is implemented in a CMOS process and is available in a 20-terminal wafer chip-scale package (WCSP). The TLV5610IYZ is characterized for operation from -40°C to +85°C in a wire-bonded small outline (SO) package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00