See datasheet for actual packaging/pinout drawings


Package | PIN:

D | 8


C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)


12-bit, single-channel, low-power, voltage output DAC with programmable settling time vs power

TI Store Price:

1 - 9 $ 7.77
10 - 24 $ 7.01
25 - 99 $ 6.44
100 - 249 $ 5.77
250 - 499 $ 5.33
500 - 749 $ 4.70
750 - 999 $ 4.16
1000 - 9999 $ 3.61

Adjust your quantity during checkout

Texas Instruments TLV5616CDR

The TLV5616 is a 12-bit voltage output digital-to-analog converter (DAC) with a flexible 4-wire serial interface. The 4-wire serial interface allows glueless interface to TMS320, SPI, QSPI, and Microwire serial ports. The TLV5616 is programmed with a 16-bit serial string containing 4 control and 12 data bits. Developed for a wide range of supply voltages, the TLV5616 can operate from 2.7 V to 5.5 V.

The resistor string output voltage is buffered by a x2 gain rail-to-rail output buffer. The buffer features a Class AB output stage to improve stability and reduce settling time. The settling time of the DAC is programmable to allow the designer to optimize speed versus power dissipation. The settling time is chosen by the control bits within the 16-bit serial input string. A high-impedance buffer is integrated on the REFIN terminal to reduce the need for a low source impedance drive to the terminal.

Implemented with a CMOS process, the TLV5616 is designed for single supply operation from 2.7 V to 5.5 V. The device is available in an 8-terminal SOIC package. The TLV5616C is characterized for operation from 0°C to 70°C. The TLV5616I is characterized for operation from -40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00