See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.29
10 - 24 $ 8.35
25 - 99 $ 7.80
100 - 249 $ 7.00
250 - 499 $ 6.53
500 - 749 $ 5.68
750 - 999 $ 4.92
1000 - 9999 $ 4.82
  View datasheet for TLV5619QDWREP View product folder for TLV5619QDWREP

Adjust your quantity during checkout

TLV5619QDWREP-Enhanced Product 12-Bit, Single Channel Dac, Parallel, Voltage Out, Low Power

The TLV5619 is a 12-bit voltage output DAC with a microprocessor and TMS320 compatible parallel interface. The 12 data bits are double buffered so that the output can be updated asynchronously using the LDAC\ pin. During normal operation, the device dissipates 8 mW at a 5-V supply and 4.3 mW at a 3-V supply. The power consumption can be lowered to 50 nW by setting the DAC to power-down mode.

The output voltage is buffered by a ×2 gain rail-to-rail amplifier, which features a Class A output stage to improve stability and reduce settling time.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00