See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TLV5625ID


8-Bit, 2.5 or 12 us Dual DAC, Serial Input, Pgrmable Settling Time

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.15
10 - 24 $ 4.64
25 - 99 $ 4.32
100 - 249 $ 3.78
250 - 499 $ 3.55
500 - 749 $ 3.02
750 - 999 $ 2.54
1000 - 9999 $ 2.43

Adjust your quantity during checkout

Texas Instruments TLV5625ID

The TLV5625 is a dual 8-bit voltage output DAC with a flexible 3-wire serial interface. The serial interface is compatible with TMS320, SPI™, QSPI™, and Microwire™ serial ports. It is programmed with a 16-bit serial string containing 4 control and 8 data bits.

The resistor string output voltage is buffered by an x2 gain rail-to-rail output buffer. The buffer features a Class-AB output stage to improve stability and reduce settling time. The programmable settling time of the DAC allows the designer to optimize speed versus power dissipation.

Implemented with a CMOS process, the device is designed for single supply operation from 2.7 V to 5.5 V. It is available in an 8-pin SOIC package in standard commercial and industrial temperature ranges.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00