See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TLV5637CD


10-Bit, 1 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.62
10 - 24 $ 6.85
25 - 99 $ 6.40
100 - 249 $ 5.74
250 - 499 $ 5.36
500 - 749 $ 4.66
750 - 999 $ 4.04
1000 - 9999 $ 3.95

Adjust your quantity during checkout

Texas Instruments TLV5637CD

The TLV5637 is a dual 10-bit voltage output DAC with a flexible 3-wire serial interface. The serial interface allows glueless interface to TMS320 and SPI™, QSPI™, and Microwire™ serial ports. It is programmed with a 16-bit serial string containing 2 control and 10 data bits.

The resistor string output voltage is buffered by a x2 gain rail-to-rail output buffer. The buffer features a Class AB output stage to improve stability and reduce settling time. The programmable settling time of the DAC allows the designer to optimize speed versus power dissipation. With its on-chip programmable precision voltage reference, the TLV5637 simplifies overall system design.

Because of its ability to source up to 1mA, the reference can also be used as a system reference. Implemented with a CMOS process, the device is designed for single supply operation from 2.7V to 5.5V. It is available in an 8-pin SOIC package to reduce board space in standard commercial and industrial temperature ranges.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00