Features for the TLV61046AEVM-833
- Output voltage up to 28 V
- Operating input voltage from 1.8 V to 5.5 V
- Integrating power diode and isolation MOSFET
- Output short circuit protection
- True disconnection between input and output during shutdown
Description for the TLV61046AEVM-833
The TLV61046AEVM helps to evaluate the electrical and thermal performance of the boost converter TLV61046A which integrates both a freewheeling diode and an isolation MOSFET. The external components of the TLV61046AEVM are selected to cover most of the normal applications. These components can be modified according to the TLV61046A datasheet to meet the special requirement.