See datasheet for actual packaging/pinout drawings


Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TLV61220EVM-120

The TLV61220EVM-120 demonstrates the Texas Instruments TLV61220 synchronous boost converter. The input voltage range of the TLV61220 is 0.7 V to 5.5 V, allowing the device to operate from one-cell to three-cell battery configurations in addition to a single-cell Li-ion battery. This user’s guide includes setup instructions, schematic diagram, bill of materials, and printed-circuit board layout drawings for the EVM. The user’s guide describes the characteristics, operation, and use of the TLV61220EVM-120 evaluation module (EVM).

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00