See datasheet for actual packaging/pinout drawings

Package | PIN:

DSG | 8

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.12
10 - 24 $ 1.90
25 - 99 $ 1.77
100 - 249 $ 1.54
250 - 499 $ 1.42
500 - 749 $ 1.19
750 - 999 $ 0.98
1000 - 9999 $ 0.90
  View datasheet for TLV620612TDSGRQ1 View product folder for TLV620612TDSGRQ1

Adjust your quantity during checkout

TLV620612TDSGRQ1-Automotive 2.9V to 5.5V, 3MHz, 1.6A Buck Converter With 1.2V Fixed Output Voltage in 2x2 SON Package

The TLV620612-Q1 device is a highly efficient, synchronous step-down, DC-DC converter with a
1.2-V fixed output voltage. The device provides up to 1.6 A of output current.

With an input voltage range of 2.9 to 5.5 V, the device is a perfect fit for power conversion from a 5-V or 3.3-V system supply rail. The TLV620612-Q1 device operates at 3-MHz fixed frequency and enters power-save mode operation at light-load currents to maintain high efficiency over the entire load current range. For low-noise applications, the TLV620612-Q1 device can be forced into fixed-frequency PWM mode by pulling the MODE pin high.

In shutdown mode, the current consumption is reduced to less than 1 µA and an internal circuit discharges the output capacitor.

The TLV620612-Q1 device uses minimal board space by being available in a convenient 8-pin WSON package and operating with a small inductor (1 µH, typical) and output capacitor (10 µF, typical).

For all available packages, see the orderable addendum at the end of the datasheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00