See datasheet for actual packaging/pinout drawings


Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TLV62080EVM-756

The TLV62TLV62080EVM-756 is a fully assembled and tested platform for evaluating the performance of the TLV62080 1.2A High Efficiency Step Down Converter. The TLV62080 focuses on high-efficiency, step-down conversion over a wide output current range. The user’s guide describes the TLV62TLV62080EVM-756 evaluation module (EVM) and explains how to perform a stand-alone evaluation or interface with a host or system. The converter is designed to deliver up to 1200 mA of continuous current to the output

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00