Features for the TLV62085EVM-764
- 62 mm2 total solution size
- 3A Output Current
- Up to 6V Input Voltage Range
- 1.2V Output Voltage
Description for the TLV62085EVM-764
The TLV62085EVM-764 is designed to help the user easily evaluate and test the operation and functionality of the TLV62085. The EVM converts up to a 6-V input voltage to a 1.2-V regulated output voltage at up to 3A of output current. The TLV62085 achieves a total solution size of 62 mm².