Features for the TLV62565EVM-179
- EVM Input Voltage Range: 2.7V to 5.5V
- EVM Output Voltage: 1.8V
- 1.5A Output Current
- Enable or disabled by setting EN pin connection
Description for the TLV62565EVM-179
This EVM is designed to help the user easily evaluate and test the operation and functionality of the TLV62565. The EVM converts a 2.7-V to 5.5-V input voltage to a regulated 1.8-V output voltage that delivers 1.5A.