TLV62566EVM-232 TLV62566EVM-232 1.5A High Efficiency Step Down (Buck) Converter Evaluation Module angled board image

TLV62566EVM-232

TLV62566EVM-232 1.5A High Efficiency Step Down (Buck) Converter Evaluation Module

Pricing

Qty Price
+

Features for the TLV62566EVM-232

  • EVM Input Voltage Range: 2.7V to 5.5V
  • EVM Output Voltage: 1.8V
  • 1.5A Output Current
  • Power Good Indicator

Description for the TLV62566EVM-232

This EVM is designed to help the user easily evaluate and test the operation and functionality of the TLV62566. The EVM converts a 2.7-V to 5.5-V input voltage to a regulated 1.8-V output voltage that delivers 1.5A. This user’s guide includes setup instructions for the hardware, printed-circuit board layouts for the EVM, a schematic diagram, a bill of materials, and test results for the EVM.

Pricing

Qty Price
+